E2/000 Series 3500 e-chain®

3500 series
igus-icon-lupe
3500.125.115.0 technical drawing
igus-icon-lupe
3500.125.115.0 technical drawing
igus-icon-lupe
3500.125.115.0 technical drawing
igus-icon-lupe
3500.125.115.0 technical drawing
igus-icon-lupe
play icon3500.125.115.0 video
igus-icon-lupe
1 of 6
3500 series
E2/000 Series 3500 e-chain®
E2/000 Series 3500 e-chain®
E2/000 Series 3500 e-chain®
E2/000 Series 3500 e-chain®
E2/000 Series 3500 e-chain®
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.77 in (45 mm)
Max. cable diameter
Max. cable diameter
1.65 in (42 mm)
Opening principle
Opening principle
Openable from outer radius
Inner width [Bi]
Inner width [Bi]
4.92 in (125 mm)
Bend radius [R]
Bend radius [R]
4.53 in (115 mm)

Consulting

I look forward to answering your questions

Dan Thompson
Dan Thompson

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person:
Monday - Friday: 7 am - 8 pm
Saturdays from 8 am- 12 pm.
Online:
Chat service:
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.