Series E6.62 e-chain®

Energy chain E6.62 series
igus-icon-lupe
E6.62.05.300.0 technical drawing
igus-icon-lupe
E6.62.05.300.0 technical drawing
igus-icon-lupe
E6.62.05.300.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain E6.62 series
Series E6.62 e-chain®
Series E6.62 e-chain®
Series E6.62 e-chain®
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
2.44 in (62 mm)
Max. cable diameter
Max. cable diameter
2.13 in (54 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
Bend radius [R]
11.81 in (300 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
Does not include shipping charges
Generally ships within 5-6 weeks

Parts list

(1)
e-chain®
Part No. : E6.62.05.300.0Price upon request
Series E6.62 e-chain®

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h