E2/000 Series 2680 e-tube

<p>2680 series</p>
igus-icon-lupe
2680.05.250.0 technical drawing
igus-icon-lupe
2680.05.250.0 technical drawing
igus-icon-lupe
2680.05.250.0 technical drawing
igus-icon-lupe
1 from 4
<p>2680 series</p>
E2/000 Series 2680 e-tube
E2/000 Series 2680 e-tube
E2/000 Series 2680 e-tube
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.38 in (35 mm)
Max. cable diameter
Max. cable diameter
1.26 in (32 mm)
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
Bend radius [R]
9.84 in (250 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
Does not include shipping charges
Generally ships within 8-10 weeks

Parts list

(1)
e-chain®
Part No. : 2680.05.250.0Price upon request
E2/000 Series 2680 e-tube

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h