igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.1 in (28 mm)
Max. cable diameter
0.98 in (25 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.18 in (30 mm)
Bend radius [R]
2.95 in (75 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: R6-29-030-075-0igus-icon-lieferzeitR6.29.030.075.01.18 (30 mm)2.95 (75 mm)

