igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.65 in (42 mm)
Max. cable diameter
1.5 in (38 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
4.25 in (108 mm)
Bend radius [R]
6.3 in (160 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: E4-42-11-160-0igus-icon-lieferzeitE4.42.11.160.04.25 (108 mm)6.3 (160 mm)
