Series 800 e-chain®

<p>800 series</p>
igus-icon-lupe
800.20.400.0 technical drawing
igus-icon-lupe
800.20.400.0 technical drawing
igus-icon-lupe
800.20.400.0 technical drawing
igus-icon-lupe
800.20.400.0 technical drawing
igus-icon-lupe
play icon800.20.400.0 video
igus-icon-lupe
1 from 6
<p>800 series</p>
Series 800 e-chain®
Series 800 e-chain®
Series 800 e-chain®
Series 800 e-chain®
Series 800 e-chain®
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
7.87 in (200 mm)
Max. cable diameter
Max. cable diameter
7.24 in (184 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
7.87 in (200 mm)
Bend radius [R]
Bend radius [R]
15.75 in (400 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
Does not include shipping charges
Generally ships within 5-6 weeks

Parts list

(1)
e-chain®
Part No. : 800.20.400.0Price upon request
Series 800 e-chain®

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h