igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.26 in (32 mm)
Max. cable diameter
1.1 in (28 mm)

Opening principle
Openable from outer radius
Inner width [Bi]
7.87 in (200 mm)
Bend radius [R]
8.66 in (220 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: R4-32-20-220-0igus-icon-lieferzeitR4.32.20.220.07.87 (200 mm)8.66 (220 mm)
