R4/Light Series R1608 e-tube

Energy tube R1608 series
igus-icon-lupe
1608.20.450.0 technical drawing
igus-icon-lupe
1608.20.450.0 technical drawing
igus-icon-lupe
1608.20.450.0 technical drawing
igus-icon-lupe
1608.20.450.0 technical drawing
igus-icon-lupe
1 from 5
Energy tube R1608 series
R4/Light Series R1608 e-tube
R4/Light Series R1608 e-tube
R4/Light Series R1608 e-tube
R4/Light Series R1608 e-tube
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
4.25 in (108 mm)
Max. cable diameter
Max. cable diameter
3.94 in (100 mm)
Opening principle
Opening principle
Openable from outer radius
Inner width [Bi]
Inner width [Bi]
7.87 in (200 mm)
Bend radius [R]
Bend radius [R]
17.72 in (450 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
Does not include shipping charges
Generally ships within 5-6 weeks

Parts list

(1)
e-chain®
Part No. : 1608.20.450.0Price upon request
R4/Light Series R1608 e-tube

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h