Series RX.32 e-tube

Energy tube RX32 series
igus-icon-lupe
RX32.080.175.0 technical drawing
igus-icon-lupe
RX32.080.175.0 technical drawing
igus-icon-lupe
RX32.080.175.0 technical drawing
igus-icon-lupe
1 from 4
Energy tube RX32 series
Series RX.32 e-tube
Series RX.32 e-tube
Series RX.32 e-tube
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.64 in (41.6 mm)
Max. cable diameter
Max. cable diameter
1.89 in (48 mm)
Opening principle
Opening principle
Openable from outer radius
Inner width [Bi]
Inner width [Bi]
3.15 in (80 mm)
Bend radius [R]
Bend radius [R]
6.89 in (175 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
Does not include shipping charges
Generally ships within 8-10 weeks

Parts list

(1)
e-chain®
Part No. : RX32.080.175.0Price upon request
Series RX.32 e-tube

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h