igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.96 in (24.3 mm)
Max. cable diameter
0.79 in (20 mm)

Opening principle
Openable from outer radius
Inner width [Bi]
2.24 in (57 mm)
Bend radius [R]
2.17 in (55 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: E200-05-055-0igus-icon-lieferzeit-dotE200.05.055.02.24 (57 mm)2.17 (55 mm)