igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.2 in (5 mm)
Max. cable diameter
0.12 in (3 mm)

Opening principle
Openable from outer radius
Inner width [Bi]
0.2 in (5 mm)
Bend radius [R]
0.39 in (10 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: E03-05-010-0igus-icon-lieferzeit-dotE03.05.010.00.2 (5 mm)0.39 (10 mm)