igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.65 in (42 mm)
Max. cable diameter
1.5 in (38 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
2.95 in (75 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
Does not include shipping chargesPrice upon request
Generally ships within 5-6 weeks
Parts list
(1)e-chain®
Part No. : 3838C.05.075.0Price upon request
E4/4 Series 3838 e-chain®Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: 3838-05-075-0igus-icon-lieferzeit3838C.05.075.01.97 (50 mm)2.95 (75 mm)