igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Inner height [Hi]
1.26 in (32 mm)
Max. cable diameter
1.1 in (28 mm)

Opening principle
Complete closed (openable from both side along the inner and outer radius)
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
4.92 in (125 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: 7728-05-125-0igus-icon-lieferzeit7728B.05.125.01.97 (50 mm)4.92 (125 mm)