igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
4.41 in (112 mm)
Max. cable diameter
3.94 in (100 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
9.84 in (250 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: 1640-05-250-0igus-icon-lieferzeit1640.05.250.01.97 (50 mm)9.84 (250 mm)