igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
2.76 in (70 mm)
Max. cable diameter
2.44 in (62 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.97 in (50 mm)
Bend radius [R]
5.91 in (150 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: 14550-05-150-0igus-icon-lieferzeit14550.05.150.01.97 (50 mm)5.91 (150 mm)