igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Inner height [Hi]
1.14 in (29 mm)
Max. cable diameter
0.98 in (25 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.18 in (30 mm)
Bend radius [R]
2.17 in (55 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: E6-29-030-055-0-ESDigus-icon-lieferzeitE6.29.030.055.0.ESD1.18 (30 mm)2.17 (55 mm)