igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Inner height [Hi]
1.57 in (40 mm)
Max. cable diameter
1.42 in (36 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.57 in (40 mm)
Bend radius [R]
2.48 in (63 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: E6-40-040-063-0-ESDigus-icon-lieferzeitE6.40.040.063.0.ESD1.57 (40 mm)2.48 (63 mm)