igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Inner height [Hi]
2.05 in (52 mm)
Max. cable diameter
1.81 in (46 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.57 in (40 mm)
Bend radius [R]
2.95 in (75 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: E6-52-040-075-0-ESDigus-icon-lieferzeitE6.52.040.075.0.ESD1.57 (40 mm)2.95 (75 mm)