iglide® JVFI, clearance-free prestressed bearing with flange, imperial

Radial and axial pre-loaded

iglide® JVFI, clearance-free prestressed bearing with flange, imperial
iglide® JVFI, clearance-free prestressed bearing with flange, imperial drawing
1 from 2
iglide® JVFI, clearance-free prestressed bearing with flange, imperial
iglide® JVFI, clearance-free prestressed bearing with flange, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JVFI-0608-06
  • Material: iglide® J
  • Shape: Clearance-free pre-tensioned flanged bearings
  • Dimensions:
    • d1 0.375 in
    • d2 0.5 in
    • d3 0.75 in
    • b1 0.375 in
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Standard product range from stock
  • Radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglide® J
  • Maintenance-free and calculable service life

iglide® JVFI - Clearance-free prestressed bearing
iglide® JVFI bearings are clearance-free in unloaded condition due to the axial and/or radial pretension. The iglide® J material possesses extremely low coefficients of friction in dry operation and a very low stick-slip effect. Ideal for "anti-vibration mounting" of pedal bearings, etc.
 

When to use it?
  • When a radial and/or axial preload of bearings is required
  • When a rattle free bearing in the unloaded state is required
  • When you need a zero clearance feel
When not to use it?
  • When a bearing version with reduced clearance is needed 
  • When the pretension has to withstand high radial forces
  • When absolute clearance-free feature is required at high loads


Tolerances and measurement system

The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be. Assembly iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service