Change Language :
By entering geometry data, suitable plain bearings can be found or individually configured as special parts.
Note: Without complete geometry data, the search only takes place in the catalogue parts. Special parts and their service life can only be calculated and displayed once all the necessary geometry data has been entered in full.
9 catalogue parts | 0 special parts
Material igus-icon-arrow-table-sorting | Dimensions (mm) igus-icon-chevron-left d1 igus-icon-arrow-table-sorting d2 igus-icon-arrow-table-sorting d3 igus-icon-arrow-table-sorting b1 igus-icon-arrow-table-sorting b2 igus-icon-arrow-table-sorting igus-icon-chevron-right | Delivery time / Service life igus-icon-info-circle-gray igus-icon-arrow-table-sorting | Price / pc. igus-icon-arrow-table-sorting | igus-icon-check-box-outline-blank | ||
|---|---|---|---|---|---|---|
| iglide® J Injection molding | 8.00 10.00 15.00 10.00 1.00 | 5 Days / 82,897 h | USD 1.21 | |||
| iglide® J Injection molding | 10.00 12.00 18.00 10.00 1.00 | 5 Days / 82,896 h | USD 1.84 | |||
| iglide® J Injection molding | 18.00 20.00 26.00 9.00 1.00 | 5 Days / 74,605 h | USD 1.84 | |||
| iglide® J Injection molding | 12.00 14.00 20.00 12.00 1.00 | 5 Days / 99,474 h | USD 2.34 | |||
| iglide® J Injection molding | 14.00 16.00 22.00 12.00 1.00 | 5 Days / 99,474 h | USD 2.55 | |||
| iglide® J Injection molding | 15.00 17.00 23.00 15.00 1.00 | 5 Days / 124,342 h | USD 3.05 | |||
| iglide® J Injection molding | 18.00 20.00 26.00 11.00 1.00 | 5 Days / 91,184 h | USD 3.31 | |||
| iglide® J Injection molding | 18.00 20.00 26.00 18.00 1.00 | 28 Days / 149,209 h | USD 3.48 | |||
| iglide® J Injection molding | 20.00 23.00 30.00 20.00 1.50 | 5 Days / 165,787 h | USD 4.11 | |||

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert