1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: JVFM-1820-18
- Material: iglide® J
- Shape: Shop clearance-free pre-tensioned flanged bearings
- Dimensions:
- d1 18 mm
- d2 20 mm
- d3 26 mm
- b1 18 mm
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
- Standard product range from stock
- Radially and axially pre-tensioned plain bearings
- Completely free of clearance in unloaded state
- Material: iglide® J
- Maintenance-free and calculable service life
iglide® JVFM - Clearance-free prestressed bearing
iglide® JVFM bearings are clearance-free in unloaded condition due to the axial and/or radial pretension. The iglide® J material possesses extremely low coefficients of friction in dry operation and a very low stick-slip effect. Ideal for "anti-vibration mounting" of pedal bearings, etc.
iglide® JVFM bearings are clearance-free in unloaded condition due to the axial and/or radial pretension. The iglide® J material possesses extremely low coefficients of friction in dry operation and a very low stick-slip effect. Ideal for "anti-vibration mounting" of pedal bearings, etc.
When to use it?
| When not to use it?
|
Unsure if it fits?