iglide® JVFM, clearance-free prestressed bearing with flange, mm

Radial and axial pre-loaded.

iglide® JVFM, clearance-free prestressed bearing with flange, mm
iglide® JVFM, clearance-free prestressed bearing with flange, mm drawing
1 from 2
iglide® JVFM, clearance-free prestressed bearing with flange, mm
iglide® JVFM, clearance-free prestressed bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JVFM-2023-20
  • Material: iglide® J
  • Shape: Shop clearance-free pre-tensioned flanged bearings
  • Dimensions:
    • d1 20 mm
    • d2 23 mm
    • d3 30 mm
    • b1 20 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Standard product range from stock
  • Radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglide® J
  • Maintenance-free and calculable service life
iglide® JVFM - Clearance-free prestressed bearing
iglide® JVFM bearings are clearance-free in unloaded condition due to the axial and/or radial pretension. The iglide® J material possesses extremely low coefficients of friction in dry operation and a very low stick-slip effect. Ideal for "anti-vibration mounting" of pedal bearings, etc.
 
When to use it?
  • When a radial and/or axial preload of bearings is
    required
  • When a rattle free bearing in the unloaded state is
    required
  • When you need a zero-clearance feel
When not to use it?
  • When a bearing version with reduced clearance is needed
  • When the pretension has to withstand high radial forces
  • When absolute clearance-free feature is required at high loads

 
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service