iglide® A181PF, flange bearing, mm

The PTFE-free version of iglide® A181

iglide® A181PF, flange bearing, mm
iglide® A181PF, flange bearing, mm drawing
1 from 2
iglide® A181PF, flange bearing, mm
iglide® A181PF, flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: A181PFFM-0608-06
  • Material: iglide® A181PF
  • Form: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • PTFE-free
  • The universal bearing material for contact with food
  • FDA-compliant

iglide® A181PF | The universal bearing for food contact

iglide® A181PF offers both FDA and 10/2011 EC compliance. Its blue color also facilitates the "optical detectability" often required in the food industry. While directly comparable to iglide® A180 in terms of mechanical properties, temperature and media resistance, iglide® A181PF offers further improvements in wear resistance in most applications.

Typical application areas:


Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h