iglide® ECO G, flange bearing, mm

The all-round classic with an excellent price-performance ratio

iglide® ECO G, flange bearing, mm
iglide® ECO G, flange bearing, mm drawing
1 from 2
iglide® ECO G, flange bearing, mm
iglide® ECO G, flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ECO-GFM-0810-09
  • Material: iglide® ECO-G
  • Shape: Flanged bearings
  • Dimensions:
    • d1 8 mm
    • d2 10 mm
    • d3 15 mm
    • b1 9 mm
    • b2 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Consists of 97% regranulate
  • Universal, all-rounder bearing
  • PFAS-tested

iglide® ECO G consists of 97% regranulate. iglide® ECO G bearings are universal, covering a wide range of different requirements. It is recommended for applications with medium to high loads, medium sliding speeds, and medium temperatures. It excels in all technical disciplines and is a classic all-rounder.

Tolerances and measuring system

The installation dimensions and tolerances of iglide® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are crucial for the material. Plain bearings with low moisture absorption can be installed with a small bearing clearance. The following applies to the wall thickness: the thicker the bearing, the greater the bearing clearance must be.

Assembly

iglide® plain bearings are press-in bushings. The inner diameter only adjusts to the corresponding tolerance after they are pressed into the mounting bore. The press-in interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacement in the housing is thus reliably avoided.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service