iglidur® HPF, flanged bearing, mm - HPFFM

Endurance runner with high media resistance

iglidur® HPF, flanged bearing, mm - HPFFM
iglidur® HPF, flanged bearing, mm - HPFFM drawing
1 from 2
iglidur® HPF, flanged bearing, mm - HPFFM
iglidur® HPF, flanged bearing, mm - HPFFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: HPFFM-0304-05
  • Material: iglide® HPF
  • Shape: Flanged bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Excellent wear resistance at high temperatures
  • Suitable for very high speeds
  • Excellent coefficient of friction
  • Low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould-resistant according to DIN EN ISO 846
iglidur® HPF| Endurance runner with high media resistance
iglidur® HPF is the first choice when long service life is required under extreme ambient conditions. Extreme wear resistance is coupled with excellent resistance to temperature and media - not only in the food and packaging industries or the automotive industry.

Typical application areas


Vending machinery

Beverage industry
Textile industry

Packaging industry


Here you will find further possible applications:
Industry solutions
 
When to use it?
  • When maximum service life is required, influenced by temperature and humidity
  • When low coefficient of friction at high temperature is important
  • When aggressive cleaning is required
  • For under bonnet applications
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 

This plain bearing is suitable for hydrodynamic applications. Learn more about this topic.

Find out more about the iglidur® HPF material

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service