1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: XPFFM-0304-05
- Material: iglide® XPF
- Shape: Flanged bearings
- Dimensions:
- d1 3 mm
- d2 4.5 mm
- d3 7.5 mm
- b1 5 mm
- b2 0.75 mm
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
- Excellent wear resistance at high temperatures
- Suitable for extremely high speeds
- Low moisture absorption
- Excellent wear resistance under water
- Very high media resistance
- Resistant to high loads (>60N/mm²)
- Electrically conductive
- Mould-resistant according to DIN EN ISO 846
iglidur® XPF | The chemical and temperature specialist, stable up to 150MPa
iglidur® XPF is designed for higher speeds than other iglidur® bearings due to its high temperature resistance in conjunction with high compressive strength and chemical resistance.
Typical application areas
Beverage industry
Wood industry
Plastics machinery
Aviation
Cleanroom
Further applications can be found here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
iglidur® XPF is designed for higher speeds than other iglidur® bearings due to its high temperature resistance in conjunction with high compressive strength and chemical resistance.
Typical application areas
Beverage industry
Wood industry
Plastics machinery
Aviation
Cleanroom
Further applications can be found here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
Unsure if it fits?