iglide® E, sleeve bearing, mm

Long service life with aluminum shafts

iglide® E, sleeve bearing, mm
iglide® E, sleeve bearing, mm drawing
1 from 2
iglide® E, sleeve bearing, mm
iglide® E, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ESM-0608-06
  • Material: iglide® E
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Very low friction values
  • Wear-resistant endurance material
  • Vibration dampening

iglide® E | Long service life with aluminum shafts

iglide® E is characterized by its long service life when combined with aluminum shafts. It offers particularly good wear properties, especially in linear and pivoting motion profiles. It has a very low coefficient of friction and is vibration-dampening. iglide® E lasts up to 3 times longer in rotating and linear applications than iglide® J. Typical areas of application include the textile industry, packaging, printing, and vending machine technology.

Typical areas of application:

Textile industry

Packaging industry

Printing

Vending machine technology


Tolerances and measuring system

The installation dimensions and tolerances of iglide® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are crucial for the material. Plain bearings with low moisture absorption can be installed with minimal bearing clearance. Regarding wall thickness, the following applies: the thicker the bearings, the greater the bearing clearance required.


Assembly

iglide® plain bearings are press-fit bushings. The inner diameter is only adjusted to the appropriate tolerance after being pressed into the mounting bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacement in the housing is thus reliably prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service