- Part number: GFL-16
- Material: iglide® G
- Shape: Flange bearings
- Dimensions:
- d1 16 mm
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
- Previously named iglide G300
- Excellent price/performance ratio
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
iglide® - maintenance-free flange bearings
*Previously named iglide G300
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
With this design it is possible to use iglide® high performance plain bearings in locations where recommended housing bore tolerances are not possible. Due to the design of the bearing, high loads are possible although there is a minimal precision requirement of the housing.
The iglide® G flange bearings cover an extremely wide range of different requirements. The material is ideal for universal applications, a truly "all-round". Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglide® G is the decathlete among iglide® materials. It performs exceedingly well in all technical disciplines and is the classic all-around performer, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
- Very good wear resistance
- Lightweight
- Self-lubricating and maitenance-free
When to use it?
| When not to use?
|
Assembly
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglide® flange bearings on one surface simply with two bolts. For higher radial loads, it advisable to support the iglide® flange bearing in a hole. For this hole, large tolerances are permitted, since it serves only as additional support for the iglide® flange bearing. In order to achieve higher radial loads in the bearings, the iglide® flange bearing can be press-fit into a recommended housing bore with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglide® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.