- Part number: XFL-20
- Former part number: TFL-20
- Material: iglide® X
- Shape: Flange bearings
- Dimensions:
- d1 20 mm
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
- Previously named T500
- Temperature resistant from -212 °F to +482 °F in continuous operation
- Universal resistance to chemicals
- High compressive strength
- Very low moisture absorption
iglide® - maintenance-free flange bearings
*Previously named T500
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
With this design it is possible to use iglide® high performance plain bearings in locations where recommended housing bore tolerances are not possible. Due to the design of the bearing, high loads are possible although there is a minimal precision requirement of the housing.
iglide® X is defined by its combination of high temperature resistance with compressive strength, along with high resistance to chemicals. iglide® X is designed for higher speeds than other iglide® bearings.
- Very good wear resistance
- Lightweight
- Self-lubricating
When to use it?
| When not to use?
|
Assembly
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglide® flange bearings on one surface simply with two bolts. For higher radial loads, it advisable to support the iglide® flange bearing in a hole. For this hole, large tolerances are permitted, since it serves only as additional support for the iglide® flange bearing. In order to achieve higher radial loads in the bearings, the iglide® flange bearing can be press-fit into a recommended housing bore with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglide® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.