iglide® G, two-bolt flange bearing, mm

Most popular iglide® material worldwide

iglide® G, two-bolt flange bearing, mm
iglide® G, two-bolt flange bearing, mm drawing
1 from 2
iglide® G, two-bolt flange bearing, mm
iglide® G, two-bolt flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GFL-10
  • Material: iglide® G
  • Form: Flange bearings
  • Dimensions:
    • d1 10 mm
  • Adjust dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Previously named iglide G300
  • Excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

iglide® - maintenance-free flange bearings

*Previously named iglide G300
PFAS-tested:
All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
 
With this design it is possible to use iglide® high performance plain bearings in locations where recommended housing bore tolerances are not possible. Due to the design of the bearing, high loads are possible although there is a minimal precision requirement of the housing.
 
The iglide® G flange bearings cover an extremely wide range of different requirements. The material is ideal for universal applications, a truly "all-round". Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglide® G is the decathlete among iglide® materials. It performs exceedingly well in all technical disciplines and is the classic all-around performer, primarily with respect to the overall general, mechanical, thermal and tribological specifications.

  • Very good wear resistance
  • Lightweight
  • Self-lubricating and maitenance-free
 
When to use it?
  • When a screwed-on flange bearing is desired
  • When using a clip bearing solution as a plate feed-through is not sufficient
  • When extremely high absorption tolerances are present
  • When the press fit of a press-in bearing is not sufficient to secure the bearing axially
When not to use?
  • When an additional angular alignment is required
  • When a screw connection is not possible
  • When a large guide length is required

Assembly
Various securing methods are considered depending on the loads. For low radial loads, it is sufficient to mount iglide® flange bearings on one surface simply with two bolts. For higher radial loads, it advisable to support the iglide® flange bearing in a hole. For this hole, large tolerances are permitted, since it serves only as additional support for the iglide® flange bearing. In order to achieve higher radial loads in the bearings, the iglide® flange bearing can be press-fit into a recommended housing bore with H tolerances. The additional bolts ensure the fit of the bearing in the housing. No special tools or equipment are required to install iglide® maintenance-free flange bearings. Even aligning bearings on shafts with multiple bearings is easy during installation.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h