Insert Bearings

igubal® spherical insert bearings are 80% lighter than their metal counterparts while remaining comparably robust, while also cutting costs by up to 40%. Our bearing inserts allow for dry operation without external lubrication, and are therefore maintenance-free and offer long-term cost savings. igubal insert bearings are available in various high-performance plastic materials, each with unique specifications. Some, like iglide® J, offer especially low moisture absorption, while others have been developed specifically for use in the food industry with features like magnetic detectability and FDA-compliance. igubal inserts are available in the dimensional series E.

 

Number of products: 0

Contact Us

Questions or product information? Please contact:

Customer Service