Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® Tribo-Filament for 3D printer

igus® presents world's first tribological 3D filament for 3D printers.

The tribological 3D printing material is up to 50 times more abrasion-resistant than conventional 3D print materials

The tribological specialist igus® conducts research in the field of 3D printing to provide its customers with even more flexibility. For instance, they can design custom parts or manufacture prototypes whilst simultaneously relying on the tested service life of igus® materials. In this regard, they can choose between three highly wear-resistant igus® materials: iglide® I170-PF, iglide® I180-PF and iglide® J260-PF. Starter kits containing 25 g of each of the materials iglide® I170-PF (in 1.75 mm), iglide® I180-PF (in 1.75 mm and 3 mm) and iglide® J260-PF (in 1.75 mm and 3 mm) are available for initial trials.
 
Typical applications:Prototype construction, small batches, test installations

igus® presents the first tribo filament for 3D printers The new 3D printing materials are up to 50 times more abrasion-resistant than conventional 3D print materials.

For your tribo part printsyou can select from the whole igus® CAD library. Simply choose the file type STL.
 
You want to start with your print immediately? Here you´ll find a small selection of igus® dry-tech parts for download. 3D printing service: we use iglide® I180-PF to print your desired component for you. Click here to send us your inquiry.

Processing instructions

3D printing materials such as iglide® tribo filaments can be processed on any 3D printer that is equipped with a heated print bed on which temperatures are adjustable. Accordingly, any method to ensure the adhesion of ABS filaments to the printer bed can then also be used for iglide® 3D printer filaments, examples: glass taped with blue tape or Kapton tape at a bed temperature of 194 °F – 230 °F. iglide® I170-PF is harder to process than iglide® I180-PF. The complete processing instructions are accessible as follows:

iglide® |180-PF (white)

iglide® |180-PF

Hotend temperature: 428 °F - 482 °F

Bed temperature: 194 °F - 230 °F

Excellent wear behavior


 
Material table
Color white
Moisture absorption at 73 °F and 50 %r.h. 0,3 weight-%
Max. water absorption 0,9 weight-%
Max. long term application temperature 176 °F
Max. short term application temperature 194 °F
Minimum application temperature -40 °F

Delivery program:

Part Number Diameter
filament
[mm]
Outer diameter
spool
[mm]
Inner diameter
spool
[mm]
Width
spool
[mm]
Net weight
 
[g]
   
I180-PF-0175-0250 1.75 205 55 55 250 49.38 USD Add to shopping cart
I180-PF-0175-0750 1.75 205 55 67 750 76.15 USD Add to shopping cart
I180-PF-0300-0250 3 205 55 55 250 36.46 USD Add to shopping cart
I180-PF-0300-0750 3 205 55 67 750 76.15 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
iglide® |170-PF (yellow)

iglide® |170-PF

Hotend temperature: 428 °F - 482 °F

Bed temperature: 194 °F - 230 °F

Outstanding wear behavior of the tribo filaments

Harder to process


 
Material table
Color yellow
Moisture absorption at 73 °F and 50 %r.h. 0,5 weight-%
Max. water absorption 1,6 weight-%
Max. long term application temperature 167 °F
Max. short term application temperature 185 °F
Minimum application temperature -40 °F

Delivery program:

Part Number Diameter
filament
[mm]
Outer diameter
spool
[mm]
Inner diameter
spool
[mm]
Width
spool
[mm]
Net weight
 
[g]
   
More about selected part:
myCatalog myCatalog
iglide® J260-PF (yellow)

iglide® J260-PF

Nozzle temperature: 500°F – 536°F

Bed temperature: 212°F – 266°F

Wear resistant, especially when combined with plastic shafts

Higher application temperature of 248°F

Good resistance to media


 
Material table
Color yellow
moisture absorption at 73 °F and 50 %r.h. 0,2 weight-%
Max. water absorption 0,4 weight-%
Max. long term application temperature 248 °F
Max. short term application temperature 284 °F
Minimum application temperature -148 °F

Delivery program:

Ordering number Filament
diameter
[mm]
Roll
outer diameter
[mm]
Roll
inner diameter
[mm]
Spool
width
[mm]
Net weight
 
[g]
   
J260-PF-0175-0250 1.75 205 55 55 250 40.10 USD Add to shopping cart
J260-PF-0175-0750 1.75 105 55 67 750 90.22 USD Add to shopping cart
J260-PF-0300-0250 3 205 55 67 250 40.10 USD Add to shopping cart
J260-PF-0300-0750 3 105 55 67 750 90.22 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
3D Filament Y = rate of wear [µm/km]
* moulded

Wear linear: v= 0,1 m/s; p= 1 MPa; l= 5 mm

3D Filament Y = rate of wear [µm/km]
* moulded

Wear pivoting: v= 0.01 m/s; p= 1 MPa; ß= 60

Leading-edge technology: 3D printers with igus® products - self-lubricating

3D printers can print three-dimensional work pieces with computer controls. On the one hand, the advantages include that high tooling costs are avoided to produce parts and no excess material needs to be machined, making 3D printing a cost-effective method. On the other, there are also no limits to shape design, making unusual shapes possible that would otherwise not be possible.


Delivery time on request