iglide® bearings banner

Plain bearings & plastic bushings from igus®

High-performance polymers engineered to replace metal bearings

  • Self-lubricating
  • Maintenance-free
  • Cost-effective
  • Resistant to dirt, dust, and corrosion
  • Can handle medium to high loads

Browse our Plain Bearings

Flange Bearings

Flange bearings
  • Plain bearing within mountable housing unit
  • Always self-lubricating & grease free
  • Resistant to dust and dirt
  • Can handle medium to high loads

Sleeve Bearings

Sleeve bearings
  • Facilitates linear motion between moving parts
  • Better wear rates with thinner walls
  • Always self-lubricating & grease-free
  • Resistant to dirt & dust

Thrust Washers

Thrust washers
  • Keeps rotating components in place
  • Always self-lubricating & grease-free
  • Resistant to dirt & dust
  • Cost-effective

Two-Bolt Flange Bearings

Two-bolt flange bearings
  • Secure with support for perpendicular shafts
  • Always self-lubricating & grease-free
  • Resistant to dust and dirt
  • Can handle medium to high loads

Clip Bearings (no min order quantity)

Clip bearings
  • Designed for fitting shafts through sheet metal.
  • Bearings have flanges located on both ends.
  • The bearings are secured in the sheet metal plate on both sides after fitting

Wear Rings

wear rings
  • Easy to install
  • Cost-effective
  • More wear-resistant than PTFE-strips
  • Higher load capacity

Gears and Gear Racks

Gears
  • Bevel, spur and gear racks
  • Various shaft hubs- round, d cut, feather key
  • Various custom options- injection molded, 3D SLS printed & mechanically manufactured from barstock

Belt Rollers

belt rollers
  • Tight deflection radii
  • Maintenance-free, self-lubricating
  • No risk of lubricant contamination
  • Durable and wear-resistant
  • Hygienic design without ball or needle cages

Guide Rollers

guide rollers
  • Endurance runner with high media resistance
  • High wear resistance in extreme ambient conditions
  • Very low coefficient of friction
  • High resistance to temperature and chemicals

Browse our Services for Custom Bearings

custom bearings 3d printing
  • FDM, SLS, DLP and 3D printed molds
  • 3D printing materials and printing services
  • Fast delivery and online CAD configuration
custom bearings machining
  • Uses high-performance bar stock
  • Wear-resistant and maintenance-free
  • Resists dirt, dust, corrosion & humidity
custom bearings injection molding
  • Maintenance-free, longer service life
  • Up to 70% faster than comparable methods
  • 55 choices of material available

White Paper: iglide® vs. Conventional Plastics

iglide vs. conventional plastics white paper

iglide® Plain Bearings Application Stories

bearings in Six Flags roller coaster

Six Flags Roller Coaster

bearings in high-precision dosing

Plastic Bearings for High-Precision Dosing

bearings in an inspection device for offshore drilling riser

Inspection Device for Offshore Drilling Riser


Browse the Engineer's Toolbox


FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service