Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

triflex® R TRC, TRE and TRL accessories: Protectors and heat-proof jackets

triflex® R protectors - well-protected in extreme applications

Benefits:

  • Protectors can be optionally used at the contact points for high service life, when strong stressing occurs through impacts and scouring of the e-chain® on the robot.
  • Simple assembly and quick replacement
  • Abrasion-resistant material
  • Dampening
  • Light
  • Glides smoothly over edges
  • Freely position-able on two consecutive chain links
ProtectorsPart. No.ØDA 
For series:Protector[mm][mm] 
     
TRC/TRE-40TR-40-105527 
TRC/TRE-60TR-60-108040 
TRC/TRE-70TR-70-1010250 
TRC/TRE-85TR-85-1011859 
TRC/TRE.100TR-100-1013367 
TRC/TRE.125TR-125-1017082 
triflex R protectors


triflex® R QuickLock protector

  • Easy and fast assembly
  • No additional bolts
  • Snap open with a screw driver
  • For triflex® R type TRC, TRE and TRL
For e-chain®Part no. quick change-over unit 
TRC/TRE-85TR-85-30 Inquiries
TRC/TRE-40TR-40-30 Inquiries
TRC/TRE-60TR-60-30 Inquiries
TRC/TRE-70TR-70-30 Inquiries
TRC/TRE-85TR-85-30 Inquiries
TRC/TRE-100TR-100-30 Inquiries
QuickLock protector

triflex® R protective sheet

triflex® R accessories for TRC / TRE / TRL/ TRLF Standard protective hose triflex® R accessories for TRC / TRE / TRL / TRLF Standard protective hose

Standard protective sheet

  • Temperature till ambient temperature
  • Base support: Fabric
  • Coating: None
  • Simple replacement through the longitudinally mounted Velcro fastener
  • Elastic sealed closure
  • Silicon-free
  • Standard length off stock
Heat protective
hose
Part No. Standard length
Width index: XX=jacket length [mm]
       
40. TR-40-16-XX 500 1000 1500 2000  
60. TR-60-16-XX 500 1000 1500 2000  
70. TR-70-16-XX 500 1000 1500 2000  
85. TR-85-16-XX 500 1000 1500 2000  
100. TR-100-16-XX 500 1000 1500 2000  
125. TR-125-16-XX 500 1000 1500 2000  

Heat-proof hose

  • Protection against weld spatter and metal chips up to 1,100°F (short term)
  • Made from heat resistant, abrasion resistant Kevlar weave
  • Coating: Aramid
  • Simple replacement due to the longitudinally mounted Velcro fastener
  • Elastic sealed enclosure
  • Asbestos-free
  • standard length from stock
Heat-proof-
jacket
Part.No. Standard lengths
Width index: XX=jacket length [mm]
       
40. TR-40-18-XX 500 1000 1500 2000  
60. TR-60-18-XX 500 1000 1500 2000  
70. TR-70-18-XX 500 1000 1500 2000  
85. TR-85-18-XX 500 1000 1500 2000  
100. TR-100-18-XX 500 1000 1500 2000  
125. TR-125-18-XX 500 1000 1500 2000  
triflex® R accessories for TRC / TRE / TRL/ TRLF heat-proof hose triflex® R accessories for TRC / TRE / TRL / TRLF heat-proof hose
triflex® R accessories for TRC / TRE / TRL / TRLF wear-resistant protective hose triflex® R accessories for TRC / TRE / TRL / TRLF wear-resistant protective hose

Wear-resistant protective hose

  • Temperatures from -40° to 212°F
  • Extremely high wear-resistance
  • Black leather
  • very flexible
  • free of silicone and asbestos
  • standard length from stock
Heat-proof-
jacket
Part.No. Standard lengths
Width index: XX=jacket length [mm]
       
40. TR-40-19-XX 500 1000 1500 2000  
60. TR-60-19-XX 500 1000 1500 2000  
70. TR-70-19-XX 500 1000 1500 2000  
85. TR-85-19-XX 500 1000 1500 2000  
100. TR-100-19-XX 500 1000 1500 2000  
125. TR-125-19-XX 500 1000 1500 2000  

Ready to ship within 2 working days

Application Assistance

For further questions or product information, please contact:

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302