drylin® R - Stainless Steel linear bearing RJUI / RJUM-01-ESR

Special properties

303 Stainless Steel

Dimensionally equivalent to standard recirculating ball bearings

For long-term temperatures up to 194°F

Can use iglide® T500 material liners for long-term temperatures up to 482°F

Metric and imperial dimensions available

DryLin® R Stainless Steel 303 linear bearing with plastic liner


Stainless Steel linear bearing RJUI-01-ESR, Inch

d2 [inch]:

 

Order no. Ø Shaft Tolerance d2 B B1 s dn e o do    
  [Inch] [Inch] [Inch]
h7
[Inch]
h10
[Inch]
h10
[Inch]
h10
[Inch]
h10
[Inch] [Inch]
-0.004
[Inch]    
RJUI-01-08ESR 1/2 .0016-.0032 0.8750 1.25 0.979 0.052 0.82 0.281 0.125 0.712 64.82 USD Add to shopping cart
RJUI-01-10ESR 5/8 .0016-.0032 1.1250 1.5 1.124 0.062 1.06 0.312 0.125 0.962 74.11 USD Add to shopping cart
RJUI-01-12ESR 3/4 .0016-.0032 1.2500 1.625 1.186 0.062 1.177 0.312 0.125 1.087 79.00 USD Add to shopping cart
RJUI-01-16ESR 1 .0016-.0032 1.5625 2.25 1.773 0.074 1.471 0.5 0.125 1.399 106.46 USD Add to shopping cart
RJUI-01-20ESR 1-1/4 .0020-.0041 2 2.62 2.023 0.074 1.889 0.625 0.125 1.837 136.91 USD Add to shopping cart
RJUI-01-24ESR 1-1/2 .0020-.0041 2,375 2.62 2.44 0.074 1.889 0.625 0.125 2.152 167.36 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Nominal widths under 3/8 inch are supplied with press-fitted cylindrical bearings.
Tolerance according to igus® test method


Stainless Steel linear bearing RJUM-01-ES, mm

d1 [mm]:

 

Inner diameter, load capacity and weight

Order no. shaft
Ø
Tolerance
bearing inner
diameter
pmax. [N]
dynamic
P = 5 MPa
pmax. [N]
static
P = 35 MPa
   
  [mm] [mm]        
Delivery time on request RJUM-01-12ES 12 0,030-0,088 216 1512 52.12 USD Add to shopping cart
Delivery time on request RJUM-01-16ES 16 0,030-0,088 324 2268 58.69 USD Add to shopping cart
Delivery time on request RJUM-01-20ES 20 0,030-0,091 506.25 3543.75 65.39 USD Add to shopping cart
Ready to ship in 24 hours RJUM-01-25ES 25 0,030-0,091 815.63 5709.38 89.42 USD Add to shopping cart
Delivery time on request RJUM-01-30ES 30 0,040-0,110 1147.5 8032.5 70.36 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method

Dimensions [mm]

Order no. d1 d2 B B1 s dn
  [mm] [mm]
h7
[mm]
h10
[mm]
H10
[mm]
H10
[mm]
h10
Delivery time on request RJUM-01-12ES 12 22 32 22.6 1.3 20.5
Delivery time on request RJUM-01-16ES 16 26 36 24.6 1.3 24.2
Delivery time on request RJUM-01-20ES 20 32 45 31.2 1.6 29.6
Ready to ship in 24 hours RJUM-01-25ES 25 40 58 43.7 1.85 36.5
Delivery time on request RJUM-01-30ES 30 47 68 51.7 1.85 43.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Bearings of the RJUM-01 series are combinable with:

drylin® R - RQA

Quad block, enclosed, mm

drylin® R - RTA

Pillow block, tandem design, enclosed, mm

drylin® R - RGA

Linear housing, long design, mm

drylin® R - RGAS

Linear housing, enclosed, short design, mm

Shafts and supported shafts

Made of aluminum, steel, stainless steel or carbon fiber
Liners of the JUM-11 series with low bearing clearance can be used in the RJUM-01 housing.



Ready to ship in 24 hours
Delivery time on request