Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® T linear rail with guide carriage

The dimensions of the drylin® T linear rail guides and carriages are the same as the usual recirculating ball bearing guides. They are available in seven installation sizes, and users have the choice between three different carriage options: with manually or automatically adjustable clearance or an extremely robust heavy-duty version. The sliding elements are secure within the carriage body, especially suited when pulling down from the rail. The drylin® T carriage guides can handle loads up to 14,000 N, have a service life of up to 50,000 km and are extremely dirt-resistant. The connector and hole dimensions for drylin® T rail guides and carriages are identical with almost any other linear guide and carriage manufacturer.
Benefits:
  • Sliding carriage with manually adjustable clearance
  • Maintenance-free, dry operation
  • Corrosion resistant
  • Hard-anodized aluminum rails
  • Standard bore pattern symmetrical C5 = C6

Configure a Complete System with Rail & Carriage

Configure your own custom linear bearing assembly in just a few steps with our free configurator tool!  Choose linear rails by design and required length, rail quantity and orientation, and define drive point, payload and accelaration of your application.  Once configured, you can calculate service life, view pricing, download CAD files or add to your shopping cart for purchase.

Use the Configurator
Linear Guide Tool

Linear Rails

Linear Rails
  • clear anodized aluminum, black anodized aluminum for anti-reflection
  • no cutting charges
  • available with or without mounting holes
Browse the Shop

Guide Carriages

guide carriages
  • high-performance iglide® polymers
  • zinc casting with clip-on or overmolded plastic liner
  • zinc die-casting with thread hole
Browse the Shop

Contact a linear bearings and slides expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

Contact an igus® expert
Linear Bearings and Slides expert


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH