igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.83 in (21 mm)
Max. cable diameter
0.71 in (18 mm)

Opening principle
Openable from inner radius
Inner width [Bi]
1.5 in (38 mm)
Bend radius [R]
1.1 in (28 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
USD 1.32 / Chain linkDoes not include shipping chargesUSD 43.56
Generally ships within 4-5 weeks
Parts list
(1)e-chain®
Part No. : ZF14.038.028.0USD 43.56
ZF14 cable carrier system—easy-design to push in cables along the inner radiusApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: ZF14-038-028-0igus-icon-lieferzeit-dotZF14.038.028.01.5 (38 mm)1.1 (28 mm)
