Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® PRT slewing ring bearing - style 02

igus®' lightweight slewing ring made from iglide® J4 inner rings and hard-anodized aluminum. Stainless steel outer ring is available upon request.

1

Outer ring - hard anodized aluminum or stainless steel

2

Inner ring - iglide® J4 or iglide® A180 when FDA compliance is required.


d [inch]:

 

Dimensions [mm]

Part No. D D1 d1 d d2 H h T1 T2 S2 K1
for
screw
K2
for
screw
   
ready for shipping in 24 - 48 hours PRT-02-20-AL 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 ISO 4035 M5 95.67 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-02-30-AL 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 ISO 4035 M5 121.71 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-02-50-AL (1) 150 135 65 50 120 20 6 12 x 30° 20 x 18° 6,6 6,5 Ø16 225.73 USD Add to shopping cart
Delivery time on request PRT-02-50-ES (1) 150 135 65 50 120 20 6 12 x 30° 6,6 6,5 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-02-60-AL (2) 160 145 86 60 130 30 10 12 x 30° 20 x 18° 5,5 Ø16 230.04 USD Add to shopping cart
Delivery time on request PRT-02-20-ES 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 ISO 4035 M5 Upon request Add to shopping cart
Delivery time on request PRT-02-30-ES 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 ISO 4035 M5 378.41 USD Add to shopping cart
Delivery time on request PRT-02-60-ES 160 145 86 60 130 30 10 12 x 30° 20 x 18° 5,5 DIN934 M5 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-02-20-LC 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 ISO 4035 M5 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-02-30-LC 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 ISO 4035 M5 Upon request Add to shopping cart
Delivery time on request PRT-02-50-LC (1) 150 135 65 50 120 20 6 16 x 22,5° 8 x 45° 6,6 6,5 6.5 Upon request Add to shopping cart
Delivery time on request PRT-02-20-P 80 70 31 20 60 16 5 6 x 60° 6 x 60° 4,5 ISO 4035 M5 98.78 USD Add to shopping cart
Delivery time on request PRT-02-30-P 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 ISO 4035 M5 Upon request Add to shopping cart
Delivery time on request PRT-02-50-P (1) 150 135 65 50 120 20 6 16 x 22,5° 8 x 45° 6,6 6,5 6.5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Suffix "ES" for stainless steel version and "AL" for aluminum version
(1) Through hole 6.5 mm
(2) Counter bore Ø16 - 6.5 mm deep


iglide® PRT slewing ring bearing - FDA Compliant, style 02

Advantages

For use in the food technology with inner rings made from FDA-compliant material iglide® A180

The stainless steel outer ring and the material iglide® A180 are suitable for the direct contact with food, pharmaceuticals and humidity.

Low profile and low weight

Easy to install

Totally lubrication-free

d [inch]:

 

Dimensions [mm]

Part No. D D1 d1 d d2 H h T1 T2 S2 K1
for
screw
K2
for
screw
   
ready for shipping in 24 - 48 hours PRT-02-30-ES-A180 100 91 42.5 30 80 19 6 8 x 45° 8 x 45° 4,5 ISO 4035 M5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

ready for shipping in 24 - 48 hours
Delivery time on request