Save time during assembly and disassembly of shafts, no more threading
Low profile and lightweight
High rigidity and fatigue strength
Spherical ball material is iglide® J for low moisture absorption
Ideal for outdoor use
Dimensional series E according to DIN ISO 12240
d1 [inch]: |
|
Ordering number | Maximum static and radial tensile load | Maximum static and radial pressure load | Weight | |||
---|---|---|---|---|---|---|
Short-term | Long-term | Short-term | Long-term | |||
[lbs] | [lbs] | [lbs] | [lbs] | [g] | ||
ESTM-GT16-GT | 562.5 | 281.25 | 1912.5 | 956.25 | 18 | |
ESTM-GT20-GT | 1125 | 562.5 | 2475 | 1293.75 | 28 | |
ESTM-GT25-GT | 1125 | 562.5 | 4162.5 | 2081.25 | 52 | |
ESTM-GT30-GT | 1125 | 562.5 | 3712.5 | 1800 | 84 |
Ordering number | d1
E10 |
d2 | d3 | h | h1 | h2 | a | m | b | R1 | max.
Tilt angle [°] |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ESTM-GT16-GT | 16 | 6.6 | 10,6 | 34 | 17 | 6.4 | 50 | 37 | 13 | 6.5 | 22° | 18.32 USD | |
ESTM-GT20-GT | 20 | 9 | 14,0 | 40 | 20 | 8.6 | 62 | 46 | 16 | 8 | 22° | 11.04 USD | |
ESTM-GT25-GT | 25 | 9 | 14,0 | 48 | 24 | 8.6 | 72 | 54 | 18 | 9 | 22° | 15.93 USD | |
ESTM-GT30-GT | 30 | 11 | 17 | 56 | 28 | 10.6 | 86 | 64 | 22 | 11 | 22° | 25.12 USD |