igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.59 in (15 mm)
Max. cable diameter
0.49 in (12.5 mm)

Opening principle
Openable from outer radius
Inner width [Bi]
0.63 in (16 mm)
Bend radius [R]
3.94 in (100 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: R09-16-100-0igus-icon-lieferzeitR09.16.100.00.63 (16 mm)3.94 (100 mm)