igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.67 in (17 mm)
Max. cable diameter
0.59 in (15 mm)

Opening principle
Openable from outer radius
Inner width [Bi]
0.98 in (25 mm)
Bend radius [R]
4.33 in (110 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: R15-025-110-0igus-icon-lieferzeitR15.025.110.00.98 (25 mm)4.33 (110 mm)