Deep Groove Ball Bearings

Maintenance-free design and materials of xiros® deep groove ball bearings

Browse Radial Deep Groove Ball Bearings

B180

Cost-effective: B180

  • Stainless steel or glass balls
  • Available with PA or PE cage
  • Temperature range from -104°F to +176°F
S180

Dirt-resistant: S180

  • PA cage
  • Stainless steel or glass balls
  • For temperatures from -40°F to +176°F
C160

Chemical-resistant: C160

  • PP cage
  • Stainless steel or glass balls
  • Temperature range from 32°F to +140°F
A500

Temperature resistant: A500

  • Stainless steel or glass balls
  • PEEK cages from -148°F to +302°F
  • PA cages from -40°F to +248°F
D180

High speeds: D180

  • Maximum rotational speed up to 5,500 rpm
  • Stainless steel balls
  • PA cage
F180

Antistatic: F180

  • PA or PE cage
  • Stainless steel balls
  • Temperature range from -40°F to +176°F

Configure Custom Solutions

xiros service life calculator

Ball Bearing Service Life Calculator

xiros CAD

Visit the CAD Library


Request a Custom Design/Upload a CAD File

xiros custom parts

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

xiros Product Manager

1 401 438-2200Contact an Expert

Customer Service