Flanged sleeve bearings

iglide G

iglide® G

  • Excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
iglide J

iglide® J

  • High wear resistance on most shafts
  • Low wear against different shaft materials
  • Very low coefficients of friction in dry operation
  • Vibration-damping
iglide X

iglide® X

  • Very low moisture absorption
  • Temperature resistant from -212°F to +482°F in continuous operation
  • Universal resistance to chemicals
iglide M250

iglide® M250

  • Excellent vibration damping
  • Resistant to edge loads
  • High impact resistance
iglide R

iglide® R

  • Low-cost material, low wear
  • Good abrasion resistance
  • Low coefficients of friction in dry operation
iglide A181

iglide® A181

  • The universal bearing for contact with food
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant

Free iglide® Sample Box


Browse the Engineer's Toolbox


FAQ: Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service