iglide® 17 Standard Bearing Materials


Browse Standard Materials

iglide® A181

iglide® A181

iglide® A350

iglide A350

iglide® A500

iglide® A500
  • Wear, chemical and temperature resistant (-212 °F to +482 °F) in the food industry
  • FDA and EC directive 10/2011 EC compliant
  • View the material data sheet

iglide® G

iglide G
  • Dirt, dust and high wear resistance
  • Excellent price/performance ratio
  • The "all-purpose" bearing
  • Over 650 sizes available from stock
  • View the material data sheet

iglide® H1

iglide H1
  • High wear resistance in extreme ambient conditions
  • Excellent coefficients of friction and wear
  • High resistance to temperature and chemicals
  • View the material data sheet

iglide® H370

iglide® H370
  • Extremely long service life under water and high wear and chemical resistance
  • High temperature resistance –104 °F to +392 °F
  • Absorbs extremely high loads
  • View the material data sheet

iglide® J

iglide® J
  • Highly wear resistance and low wear on all shafts
  • Low coefficients of friction in dry operation
  • Vibration-damping
  • Very little humidity absoption
  • View the material data sheet

iglide® J3

iglide J3
  • Improved wear resistance at low to medium loads and high speed. 300% longer lifetime than iglide J
  • Very little humidity absorption and good liquid wear resistance
  • View the material data sheet

iglide® J350

iglide J350 flange
  • Continuous service temperature up to +356 °F
  • Excellent coefficient of friction against steel
  • For medium and high loads with many kinds of shafts
  • View the material data sheet

iglide® M250

iglide M250 flange
  • Excellent vibration damping
  • Resistant to edge loads and high impacts
  • High impact resistance
  • Thick walled according to DIN 1850
  • View the material data sheet

iglide® P

iglide P flange bearing
  • Cost-effective & high load capacity
  • Zero moisture expansion, even in high ambient humidity
  • Low water absorption and low wear rates
  • View the material data sheet

iglide® P210

iglide P210 flange
  • Extremely wear resistant, especially up to 2900 psi in pivoting applications
  • Good coefficients of friction on most shafts
  • Very little humidity absorption
  • View the material data sheet

iglide® Q2

iglide Q2 flange
  • The durable heavy duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Good abrasion resistance
  • View the material data sheet

iglide® W300

iglide® L280 flange
  • Previously named iglide® L280
  • Excellent wear resistance on most shafts, even in harsh environments or when used with rough shafts
  • Very long service life & low coefficient of friction
  • View the material data sheet

iglide® X

iglide t500 flange bearing
  • Previously named iglide® T500
  • Up to 21,755 psi static
  • Temperature resistant from -212 °F to +482 °F
  • Universal resistance to chemicals
  • High compressive strength
  • View the material data sheet

iglide® Z

iglide Z

iglide® R

iglide flange R

All iglide® bearing materials

all iglide materials
  • Universal Best-Sellers
  • Low Coefficents of Friction
  • High Temperature and Load Resistant
  • Dirt, debris, chemical and mold resistant
  • FDA-compliant and suitable for water, etc.

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service