Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

igubal® pillow block bearing clipped, KSTM-CL

  • Dimensional series: K, following DIN ISO 12240 
  • Housing material: igumid G 
  • Material of spherical ball: iglide® L280
  • Maintenance-free dry operation
  • 30% higher tensile strength compared to KSTM due to bionic design
  • Faster delivery times and approx. 10% more cost-effective than KSTM
  • Can be combined with all materials for spherical balls for a wide range of requirements
  • Compensation of misalignment and edge loads
  • Corrosion-resistant
  • Vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Lightweight
Product description
igubal® pillow block bearings

igubal® pillow block bearings are particularly easy to install bearing units that compensate for misalignments and avoid edge pressure. The clipped version allows 30% higher strength to be achieved.

The housing is made of igumid® G, a particularly impact-resistant, long-fiber reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.

In standard spherical bearings, the spherical ball is made from iglide® L280, a material known for low coefficient of friction in dry running operations and has an extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
   
  • Maintenance-free dry operation
  • Compensation of misalignment and edge loads
  • 30% higher tensile strength compared to KSTM due to bionic design
  • Can be combined with all materials for spherical balls for a wide range of requirements
  • Faster delivery times and approx. 10% more cost-effective than KSTM
  • Corrosion-resistant
  • Vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Lightweight

Typical applications
  • Plant construction
  • Automation
  • Mechanical engineering
  • Food industry
  • Agriculture

    You can find many further application areas here: Browse all Industries
 
When to use it?
  • When chemical resistance is required
  • If a cost-effective alternative is needed
  • When dirt-resistant bearings are required
  • If misalignments are to be compensated
When not to use it?
  • If temperatures are higher than +80°C
  • When an integrated fixing collar is required
  • If diameters above 30 mm are required
  • If rotation speeds of more than 0.5 m/s are to be achieved
Use our filter options to find the suitable product
Application area
Since igubal® pillow block bearings are designed for maintenance-free dry operation, they are especially suitable for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. The igubal® pillow block bearings are also found, for e.g., in electric brushes, awnings, conveyor technology, and bakery machines.

Installation

igubal® pillow block bearings are designed for installation with two screws. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors.
Special adjusting rings can be used to fix the shaft.
Technical data

Application Assistance

For further questions or product information, please contact:

Photo
Nate Guadagni

Fast-Growing Business Units Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302