igusigus-icon-cart(0)

readycable® servo cable suitable for Kollmorgen / Danaher Motion 200626 (20 m), base cable, PUR 10 x d

MAT9850644 product image
igus-icon-lupe
1. Pressure-extruded, PUR mixture 2. Extremely flexurally strong braid made of tinned copper wires 3. Synthetic fleece 4. Mechanically high-quality, especially low-capacitance TPE mixture 5. Especially flexurally strong version made of bare copper wires 6. Plastic yarn 7. Plastic foil 8. Aluminium-covered plastic foil 9. Flexurally strong braid made of tinned copper wires 10. High tensile strength centre element
igus-icon-lupe
1 of 2
MAT9850644 product image
1. Pressure-extruded, PUR mixture 2. Extremely flexurally strong braid made of tinned copper wires 3. Synthetic fleece 4. Mechanically high-quality, especially low-capacitance TPE mixture 5. Especially flexurally strong version made of bare copper wires 6. Plastic yarn 7. Plastic foil 8. Aluminium-covered plastic foil 9. Flexurally strong braid made of tinned copper wires 10. High tensile strength centre element
  • Requirements: For medium duty applications
  • Outer jacket: PUR
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Halogen-free
  • Silicone-free
  • Flame retardant
  • Offshore
  • Coolant resistant
  • Hydrolysis and microbe-resistant
  • Notch-resistant
  • Overall shield
  • PVC-free
  • chainflex® class: 4.2.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Unsure whether it fits?

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h