- Highly wear-resistant with low friction
- Flexural strength > 90 MPa
- For use with DLP and LCD printers
Material profile for different 3D printers, e.g. Asiga and Formlabs, available for download
Material profile for different 3D printers, e.g. Asiga and Formlabs, available for download
World's 1st wear-resistant DLP resin for 3D printing of custom wear parts and gears: iglide® i3000-PR
The iglide i3000 3D printing resin is suitable for processing on DLP and LCD printers and was specifically developed for the 3D printing of gears and wear parts. With a service life at least 30 to 60 times higher than conventional 3D printing resins, iglide i3000 is suitable for any kind of wear application. Due to the high resolution of up to 35 μm, very filigree components with finest details can be printed. The mechanical properties are largely isotropic due to the photopolymerisation process.
Processing note: As skin contact with the liquid resin must be avoided, personal protective equipment is mandatory during processing.
When to use it?
When not to use it?

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert