iglide® PRT slewing rings & bearings

The range of iglide® PRT polymer slewing ring bearings covers a wide variety of applications.  Eight standard sizes are available between inner diameters 20 mm and 300 mm.  In addition, iglide® slewing ring bearings are very light and stable, with aluminum housings, angle limiters, detent function, and stainless steel.  The maintenance-free and self-lubricating polymer slewing ring bearings are suitable for applications with high loads.

Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or just send us a message

Contact Us

Questions or product information? Please contact:

Customer Service