iglide® PRT Slewing Rings & Bearings

The range of igus® slewing rings offers versatile solutions for a broad range of applications. With eight standard sizes available, these PRT slewing ring bearings cover inner diameters from 20 mm to 300 mm, providing options for various load requirements. igus slewing rings are designed for durability and stability, with lightweight options featuring aluminum housings, angle limiters, and both internal and external splines. Additional features include detent functions and stainless steel options for added strength in demanding conditions.

These maintenance-free, dry-running polymer slewing rings are ideal for high-load applications, delivering reliable performance without the need for lubrication. Choose igus® slewing bearing solutions to ensure long-lasting, efficient operation across multiple industries.

Number of products: 0

Contact Us

Questions or product information? Please contact:

Customer Service