chainflex® flexible cables for movement

Welcome to our chainflex® online shop for flexible cables! Here, you’ll find over 1,350 non-assembled cables, designed specifically for continuous movement in energy chains and built for long service life. Our product portfolio includes control cables, motor cables, servo cables, robot cables, bus cables, data cables, measurement system cables, and fiber optic cables. Our chainflex cables comply with various international standards and approvals such as UL, CE, DNV, REACH, and DESINA. With over 30 years of intensive research and development conducted in our 5,500 m² test laboratory, we confidently provide a service life guarantee of up to 4 years on our flexible cables. With options for various sheath materials (PVC, PUR, TPE), bending radii of up to 3 x d, and the highest quality of manufacturing available, our highly flexible cables ensure seamless operation across millions of double strokes and travel distances of up to 400 meters. Even under long-term exposure to extreme environmental conditions, our cables perform reliably without compromise. Find and order the perfect cable for your application below!

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h